??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24580.0051 Handwheel
HELP_VARIABLE
Company
Halder
Description
EH 24580. - Handwheels DIN 950 cast-iron / without keyway, without handle
Bill of material
24580.0051 Handwheel
BESTNR
Ref. No.
24580.0051
AUS
Version
without keyway, without handle, form B-F/A, large
D1
400 mm
D2
H7 small-large
34 mm
D3
65 mm
L1
38 mm
L2
25 mm
AA
Number of spokes
5 mm
G
Weight
9500 g
Embedded user actions